IESNA:LM-63-2002
[TEST]P1440316
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-5Hx5V-830-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 5 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.72A 86.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13831.6
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 86.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
18722.2 18741.3 18672.2 18542.7 18361.8 18144.0 17910.1 17679.1 17473.1 17261.2 
17036.1 16774.2 16460.8 16088.6 15666.3 15199.9 14712.9 14198.1 13662.1 13106.6 
12519.7 11866.3 11137.4 10343.8 9501.9 8657.2 7803.3 6978.6 6208.6 5550.5 
5007.0 4579.8 4246.6 3990.9 3788.4 3624.8 3488.9 3371.6 3262.7 3152.0 
3033.1 2909.2 2775.6 2634.9 2487.7 2327.4 2165.0 2007.3 1860.0 1703.8 
1560.0 1447.2 1307.1 1180.6 1054.4 967.0 867.2 771.1 678.5 613.7 
549.0 490.9 438.7 395.1 353.9 318.9 289.5 262.7 237.6 214.4 
191.8 172.0 152.7 134.8 119.2 103.5 87.9 74.7 61.6 48.6 
37.9 28.8 21.4 15.3 10.7 6.2 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18713.4 18620.7 18480.9 18276.4 18061.6 17817.4 17573.1 17340.7 17106.7 
16852.2 16571.2 16228.4 15840.0 15380.9 14893.9 14340.3 13765.4 13180.3 12571.2 
11921.7 11212.4 10480.0 9683.6 8869.7 8080.1 7293.5 6554.5 5868.7 5283.7 
4788.8 4403.3 4092.1 3848.5 3655.3 3493.3 3355.3 3230.8 3111.2 2992.3 
2873.3 2750.6 2620.5 2482.8 2339.5 2194.7 2052.7 1911.9 1776.7 1626.5 
1469.9 1300.5 1183.2 1066.0 986.2 883.7 796.8 727.5 660.6 609.7 
573.8 524.0 469.0 420.8 385.2 348.5 315.7 286.2 257.5 230.8 
205.3 182.6 162.1 143.0 125.6 108.1 90.7 75.8 61.4 49.1 
38.1 28.9 22.0 15.4 10.8 6.2 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18688.4 18585.4 18428.0 18213.1 17983.6 17729.1 17459.8 17186.2 16902.2 
16596.2 16262.2 15901.7 15478.0 14988.1 14431.6 13851.1 13235.5 12599.3 11932.2 
11236.4 10498.3 9745.7 8973.7 8204.7 7462.0 6738.2 6068.2 5465.7 4949.3 
4517.3 4157.6 3860.5 3620.9 3423.6 3257.6 3114.3 2986.1 2868.6 2754.4 
2634.6 2508.1 2377.8 2249.8 2118.2 1988.2 1858.2 1731.4 1597.7 1440.3 
1307.8 1176.3 1044.7 941.1 868.6 793.1 729.3 666.5 610.4 562.1 
518.4 470.5 426.6 389.8 357.9 330.8 303.7 277.9 251.8 225.0 
200.9 183.0 179.4 160.7 136.1 116.7 97.3 78.0 65.1 53.7 
42.8 32.4 24.8 16.8 11.9 6.9 2.0 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18667.8 18557.4 18386.8 18172.0 17915.9 17637.9 17331.8 17009.6 16663.9 
16301.9 15915.0 15489.8 15026.3 14524.6 13969.9 13374.4 12733.9 12059.5 11344.9 
10619.9 9885.2 9140.3 8383.4 7641.0 6934.2 6255.2 5633.4 5090.5 4629.7 
4241.7 3917.3 3655.0 3431.6 3242.0 3075.4 2924.5 2792.7 2672.6 2555.6 
2435.6 2314.5 2192.5 2066.7 1944.9 1823.8 1706.3 1590.5 1459.7 1319.4 
1181.4 1043.6 948.5 876.8 828.6 775.0 711.5 656.3 604.0 552.2 
504.8 463.5 424.5 389.4 358.5 330.6 303.8 278.3 252.2 226.0 
201.6 179.0 158.9 140.5 124.2 107.9 91.7 77.0 64.0 52.6 
42.4 33.8 25.3 17.7 12.7 7.9 3.1 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18647.2 18529.5 18345.6 18119.0 17852.7 17546.7 17203.8 16837.5 16437.3 
16019.5 15569.2 15099.9 14585.4 14024.8 13441.6 12806.3 12132.3 11438.9 10723.8 
10009.5 9282.5 8566.5 7841.4 7138.4 6467.1 5844.3 5296.5 4816.3 4420.8 
4081.7 3799.9 3568.6 3372.6 3198.9 3045.6 2908.6 2783.4 2666.4 2549.2 
2432.3 2312.1 2189.0 2064.7 1940.0 1821.9 1705.8 1576.2 1441.1 1319.4 
1197.7 1076.0 983.0 894.5 813.1 749.6 706.1 666.7 612.7 570.1 
524.4 475.7 432.7 396.3 364.4 333.2 304.0 275.9 248.5 222.7 
198.5 176.8 156.9 138.7 122.8 106.9 91.1 77.5 65.4 54.2 
43.4 35.2 26.9 19.5 14.3 9.3 4.2 1.3 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18631.0 18494.2 18304.4 18076.3 17802.7 17476.0 17112.6 16716.8 16279.9 
15817.9 15307.3 14779.1 14200.9 13590.0 12949.4 12280.3 11579.5 10880.5 10168.3 
9474.4 8776.9 8074.6 7381.5 6717.0 6100.7 5546.5 5074.9 4667.1 4323.3 
4036.6 3798.9 3598.0 3426.5 3275.7 3135.9 3009.2 2887.7 2769.0 2648.9 
2522.1 2393.9 2257.1 2116.0 1979.5 1851.6 1726.0 1588.4 1459.7 1332.7 
1224.7 1117.3 1031.8 940.1 848.0 769.9 710.4 655.4 592.7 540.0 
474.4 421.4 390.3 363.5 332.8 305.0 280.1 258.1 236.8 215.0 
194.6 175.9 158.2 141.0 125.3 109.5 93.8 80.0 67.5 55.7 
45.1 36.6 28.6 21.4 15.7 10.6 6.3 2.0 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18613.3 18464.7 18260.2 18016.0 17732.0 17395.1 17033.2 16613.9 16157.8 
15657.5 15129.3 14554.3 13938.5 13294.5 12614.3 11921.9 11220.8 10525.5 9830.5 
9140.1 8445.1 7764.0 7090.8 6447.8 5872.2 5360.2 4927.7 4560.9 4253.2 
3997.4 3781.2 3601.4 3442.7 3306.0 3175.5 3051.5 2932.7 2819.9 2707.0 
2594.0 2464.7 2329.1 2195.0 2062.2 1935.6 1798.7 1652.7 1515.1 1386.3 
1273.3 1182.2 1101.1 1026.9 942.9 868.5 805.1 740.7 677.6 621.2 
573.9 523.3 478.1 443.4 407.0 371.0 336.9 302.9 268.8 239.4 
215.9 207.6 185.4 159.9 137.0 118.0 102.1 87.9 75.7 63.7 
51.8 42.2 34.1 26.0 17.9 11.3 6.1 2.3 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18594.2 18435.3 18230.8 17979.2 17686.4 17342.1 16978.7 16571.2 16123.9 
15635.4 15107.2 14546.4 13939.6 13300.5 12635.9 11936.3 11239.4 10522.5 9823.8 
9127.9 8426.1 7733.9 7046.6 6398.4 5797.0 5276.8 4837.9 4463.5 4155.7 
3896.7 3685.6 3500.1 3341.3 3201.1 3069.6 2947.4 2834.7 2721.9 2608.9 
2487.5 2368.5 2239.8 2116.9 1994.0 1875.2 1744.7 1589.9 1434.4 1283.4 
1152.2 1059.6 990.0 933.1 887.8 832.7 780.2 724.4 683.8 624.3 
564.8 525.0 487.5 449.7 406.5 367.6 332.7 297.7 262.9 234.6 
210.8 189.0 168.6 149.2 131.1 113.9 98.4 84.0 70.7 58.4 
47.6 39.3 31.0 22.8 16.7 11.5 6.2 2.3 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18592.7 18425.0 18211.7 17963.0 17670.2 17337.7 16980.2 16597.7 16169.5 
15713.4 15226.4 14696.2 14131.0 13530.8 12883.1 12202.6 11503.8 10785.0 10059.7 
9332.0 8598.4 7888.8 7171.5 6484.1 5844.3 5271.1 4792.2 4392.0 4061.9 
3795.6 3572.9 3388.1 3229.5 3086.8 2954.5 2832.4 2710.3 2588.2 2464.9 
2345.4 2219.0 2091.9 1962.4 1832.5 1710.1 1585.9 1432.0 1277.6 1140.7 
997.3 887.2 809.4 741.5 684.5 632.0 582.6 543.5 504.8 457.3 
420.3 397.2 367.8 339.7 313.0 286.4 262.9 240.0 217.7 197.6 
179.3 162.6 146.8 131.2 116.4 102.2 88.7 76.1 64.5 53.8 
43.8 35.7 27.7 19.7 14.6 9.8 5.2 2.0 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18597.2 18429.4 18210.2 17964.5 17685.0 17377.5 17044.9 16699.2 16318.1 
15912.0 15466.2 14986.6 14459.3 13886.4 13269.3 12621.1 11922.5 11203.3 10439.9 
9661.5 8876.8 8102.6 7346.8 6615.4 5944.5 5349.0 4831.6 4407.6 4055.5 
3770.3 3535.7 3341.3 3172.1 3028.4 2894.6 2773.2 2651.7 2530.2 2404.8 
2282.4 2162.1 2040.2 1914.9 1792.0 1675.4 1574.7 1461.3 1322.4 1183.8 
1010.3 873.1 761.6 673.6 588.6 515.4 456.9 417.5 388.6 362.6 
339.2 319.8 300.4 281.0 264.2 248.3 232.1 216.2 200.9 185.3 
170.3 155.2 140.5 125.3 110.8 97.4 84.5 72.2 59.8 49.1 
39.8 32.4 25.0 17.6 12.9 8.4 4.5 1.8 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18608.9 18430.9 18219.0 17976.3 17714.4 17443.7 17155.3 16865.4 16549.1 
16190.1 15801.7 15353.0 14851.2 14296.7 13686.1 13033.2 12349.6 11640.6 10899.6 
10117.9 9300.3 8481.9 7674.7 6917.0 6215.2 5577.8 5039.2 4578.8 4207.6 
3902.2 3660.6 3459.2 3288.3 3145.3 3016.9 2896.8 2784.6 2672.3 2559.9 
2438.8 2314.5 2189.0 2063.3 1945.9 1831.2 1723.6 1604.9 1459.2 1297.6 
1153.5 1014.5 915.9 854.3 787.7 713.2 636.9 573.0 516.4 469.8 
430.1 393.0 361.5 334.7 309.6 284.6 261.4 238.1 215.3 196.3 
189.0 179.6 161.5 138.2 119.5 103.3 88.3 75.0 63.0 52.7 
43.2 34.9 26.7 18.4 12.8 7.8 4.0 1.7 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18623.6 18455.9 18248.5 18011.6 17768.8 17526.1 17270.1 17024.3 16761.0 
16450.5 16098.9 15685.5 15205.8 14670.6 14100.1 13502.4 12889.9 12235.9 11534.5 
10772.4 9956.2 9103.6 8258.7 7431.2 6668.9 5960.9 5357.0 4846.7 4445.4 
4129.8 3879.7 3682.5 3521.0 3381.6 3261.6 3151.4 3043.8 2931.4 2814.9 
2698.4 2581.7 2444.4 2310.1 2177.4 2051.6 1928.3 1792.5 1637.1 1496.7 
1378.1 1268.5 1180.9 1128.9 1063.6 996.6 902.1 812.7 746.7 676.0 
601.9 541.3 489.3 440.0 402.5 365.9 332.0 298.2 264.5 235.2 
206.0 180.6 157.9 137.3 117.9 100.5 85.5 72.1 59.9 49.1 
39.6 32.7 25.8 19.0 15.2 10.9 5.6 1.9 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18654.5 18498.6 18291.1 18064.5 17829.1 17587.8 17359.8 17139.1 16897.8 
16619.7 16290.2 15891.4 15422.1 14916.0 14382.0 13840.2 13298.1 12731.0 12101.0 
11393.3 10596.0 9744.8 8869.8 7998.5 7148.7 6359.8 5688.0 5113.0 4673.7 
4326.9 4065.2 3855.2 3685.4 3550.8 3435.5 3331.3 3229.5 3122.5 3011.9 
2894.3 2771.8 2648.9 2512.8 2374.5 2240.6 2111.3 1965.4 1814.4 1677.0 
1583.8 1465.4 1343.8 1274.3 1210.1 1126.3 1031.3 931.9 846.3 777.5 
702.9 625.3 557.2 494.7 441.6 393.4 353.7 314.0 274.4 240.5 
211.0 185.6 162.8 141.4 121.9 104.5 88.9 75.3 63.1 52.0 
42.1 34.9 27.7 20.6 16.7 11.9 6.1 2.0 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18667.8 18541.2 18358.8 18144.0 17911.5 17671.7 17452.5 17242.1 17030.2 
16775.7 16480.0 16113.6 15685.5 15197.0 14683.5 14138.3 13599.2 13035.8 12435.5 
11754.5 10988.2 10153.3 9279.7 8374.2 7511.5 6678.1 5958.9 5319.6 4823.8 
4424.6 4128.5 3883.9 3698.5 3536.3 3398.7 3276.9 3160.6 3046.3 2929.3 
2801.3 2673.5 2544.9 2398.5 2253.4 2108.7 1977.4 1843.2 1683.6 1528.1 
1412.4 1327.4 1228.4 1173.2 1114.9 1025.0 928.0 839.2 760.1 686.5 
614.2 547.8 487.6 438.8 395.8 359.4 327.3 295.2 263.1 234.4 
208.1 183.9 162.2 141.9 122.6 104.7 89.2 75.3 62.6 51.4 
41.4 34.1 26.8 19.7 16.0 11.5 6.4 2.3 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18700.1 18598.6 18444.1 18251.4 18033.7 17815.9 17592.3 17383.3 17171.5 
16942.0 16675.6 16366.7 16003.3 15578.1 15094.0 14546.4 13952.3 13324.5 12662.0 
11946.0 11152.7 10296.1 9390.8 8504.8 7634.0 6812.4 6086.3 5429.4 4891.2 
4441.0 4089.6 3802.4 3576.1 3390.5 3231.7 3090.5 2962.3 2845.9 2729.7 
2613.3 2486.2 2349.7 2212.5 2068.9 1929.0 1799.0 1682.9 1539.6 1376.4 
1230.2 1109.9 977.9 913.0 839.0 759.6 684.7 613.7 550.1 500.9 
463.9 419.6 377.5 343.5 316.0 288.6 266.5 244.7 222.9 202.3 
185.7 174.4 166.4 147.1 125.0 107.2 91.2 77.6 65.7 55.4 
45.5 37.1 28.8 20.4 14.7 9.3 4.9 2.1 0.9 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18722.2 18666.3 18550.1 18401.5 18216.1 18011.6 17793.8 17576.1 17351.0 
17100.9 16837.5 16535.9 16197.5 15794.3 15347.1 14807.1 14203.7 13539.6 12814.7 
12029.7 11194.9 10339.5 9437.8 8560.4 7685.3 6867.9 6123.7 5454.7 4884.1 
4404.5 4019.6 3715.0 3463.6 3264.5 3091.0 2942.0 2819.4 2696.7 2574.0 
2449.3 2324.6 2199.0 2070.1 1937.7 1804.5 1679.9 1564.3 1436.3 1274.7 
1102.6 944.2 802.7 721.5 637.0 554.1 485.9 439.7 408.1 380.5 
355.9 333.0 312.6 292.3 274.9 258.4 242.1 225.8 209.8 194.5 
179.4 164.1 149.1 133.9 118.9 104.6 91.2 78.2 65.5 54.2 
44.3 36.3 28.4 20.5 16.3 11.7 6.8 2.9 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18748.7 18726.6 18653.1 18548.6 18410.3 18239.6 18039.5 17821.8 17576.1 
17296.5 16978.7 16637.4 16235.7 15812.0 15338.2 14793.9 14209.6 13564.0 12854.8 
12090.1 11287.6 10440.3 9571.9 8694.2 7859.5 7007.9 6237.6 5526.3 4915.7 
4413.6 4018.5 3704.4 3459.9 3259.7 3092.4 2946.3 2825.6 2705.1 2584.5 
2462.1 2339.7 2215.6 2091.2 1963.3 1825.9 1693.0 1565.3 1428.5 1264.4 
1119.2 993.4 861.5 776.8 714.6 658.3 612.0 574.6 540.1 492.7 
444.6 408.2 379.8 351.8 325.5 299.2 272.9 250.4 230.4 210.2 
190.8 172.6 156.0 140.4 125.1 110.5 96.7 83.3 70.5 59.6 
49.2 40.4 31.6 23.0 17.9 13.2 8.3 3.4 1.2 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18769.3 18779.6 18756.1 18695.7 18595.7 18463.3 18292.6 18085.1 17839.4 
17540.8 17189.1 16793.4 16359.3 15872.3 15351.5 14782.1 14155.3 13475.9 12741.1 
11960.7 11144.8 10315.8 9477.3 8639.7 7810.2 6993.6 6235.9 5546.5 4953.7 
4474.6 4098.4 3800.6 3561.9 3370.0 3206.4 3064.9 2940.4 2829.9 2719.4 
2608.9 2488.5 2362.5 2233.6 2104.2 1972.4 1844.3 1717.4 1580.2 1430.6 
1272.0 1131.4 1024.4 955.0 904.7 864.1 820.8 763.7 707.7 670.2 
613.5 551.0 504.4 468.1 426.2 387.3 351.8 317.7 283.7 255.5 
228.9 205.5 183.8 163.5 144.2 125.8 108.0 92.7 78.6 66.0 
54.3 43.9 36.0 28.0 20.0 14.6 9.1 4.1 1.4 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18779.6 18810.5 18798.7 18761.9 18697.2 18595.7 18445.6 18258.8 18017.5 
17727.6 17371.6 16961.1 16509.4 16007.7 15450.1 14839.5 14172.2 13459.4 12699.6 
11905.3 11093.0 10270.8 9450.9 8627.4 7818.9 7026.8 6285.8 5608.4 5036.2 
4569.4 4201.6 3910.1 3678.8 3490.1 3329.2 3193.4 3068.1 2955.1 2843.3 
2726.9 2604.3 2476.0 2337.2 2196.5 2058.9 1925.9 1804.2 1672.4 1536.2 
1394.7 1292.3 1190.2 1088.2 997.3 914.6 846.7 773.2 705.0 651.7 
597.0 539.7 497.6 460.6 423.1 388.0 354.9 322.7 291.6 262.2 
234.3 209.8 193.4 177.3 152.9 130.3 112.2 94.2 80.1 67.7 
55.4 44.8 36.1 28.1 20.4 13.6 8.7 3.8 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18776.7 18825.2 18822.3 18794.3 18729.6 18616.3 18464.7 18282.3 18041.0 
17758.5 17415.7 17017.0 16568.2 16073.9 15547.2 14963.1 14331.3 13638.7 12906.9 
12121.4 11314.3 10500.6 9672.4 8856.9 8052.7 7253.3 6497.8 5786.0 5175.9 
4669.6 4270.7 3955.9 3702.1 3500.7 3331.9 3185.4 3050.4 2926.3 2809.3 
2686.1 2560.5 2426.0 2283.2 2132.9 1980.4 1829.7 1695.7 1556.6 1415.7 
1308.4 1201.2 1094.1 1004.5 915.2 831.1 759.2 686.3 612.1 571.3 
515.5 453.7 409.0 370.4 337.3 310.8 286.5 265.0 244.1 223.7 
203.9 184.6 166.8 149.9 133.7 118.4 103.2 88.0 74.7 62.8 
51.3 40.8 32.4 24.4 18.6 13.9 8.9 3.9 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18788.4 18814.9 18803.1 18744.3 18650.1 18523.6 18351.5 18152.8 17913.0 
17634.9 17317.1 16964.0 16566.8 16132.7 15659.0 15148.4 14574.2 13967.6 13287.7 
12540.6 11753.6 10925.8 10080.1 9219.6 8378.6 7540.5 6752.5 6008.5 5347.3 
4778.6 4315.9 3957.5 3665.0 3432.2 3241.1 3076.3 2931.3 2799.3 2675.0 
2552.5 2431.0 2305.2 2180.2 2049.5 1917.7 1781.7 1651.8 1529.4 1401.5 
1272.7 1143.9 1015.1 921.8 846.5 783.0 733.8 688.3 625.5 573.8 
540.7 496.1 450.9 407.9 371.8 341.3 312.3 285.0 258.6 232.9 
208.6 185.1 164.8 146.1 130.0 114.0 97.9 83.7 71.0 59.9 
48.9 39.1 30.7 22.7 16.8 12.1 7.4 2.6 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18792.8 18800.2 18757.5 18657.5 18525.1 18357.3 18169.0 17952.7 17714.4 
17480.4 17221.5 16942.0 16628.6 16274.0 15870.8 15411.8 14867.4 14258.3 13570.6 
12839.5 12046.4 11220.4 10347.6 9464.7 8584.3 7732.7 6918.5 6164.7 5489.8 
4896.3 4417.1 4024.6 3711.6 3461.8 3253.9 3082.4 2932.9 2800.3 2675.7 
2553.7 2433.8 2310.7 2184.3 2058.5 1932.4 1809.3 1691.0 1576.3 1441.2 
1312.0 1160.2 1007.7 918.5 850.2 786.2 728.7 673.1 622.4 574.3 
530.0 487.9 447.8 411.6 377.4 345.9 317.3 290.5 263.5 236.3 
210.9 187.8 167.1 147.9 131.5 114.3 97.1 82.5 68.9 57.2 
46.7 37.3 28.3 20.1 13.8 9.3 4.8 1.5 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18770.8 18757.5 18681.0 18544.2 18370.6 18174.9 17960.1 17740.9 17534.9 
17321.5 17096.4 16858.1 16566.8 16222.5 15810.5 15345.6 14835.1 14263.8 13646.5 
12980.9 12255.9 11486.4 10634.8 9753.4 8869.8 7988.8 7148.3 6357.8 5647.1 
5037.9 4545.0 4155.4 3847.4 3603.9 3404.4 3244.5 3106.5 2978.3 2854.0 
2731.0 2606.1 2472.5 2344.1 2215.3 2083.6 1951.7 1817.8 1689.2 1553.5 
1395.3 1263.1 1131.2 999.3 910.4 837.6 784.5 720.3 658.3 602.5 
551.1 506.1 460.5 416.5 378.5 345.0 311.8 279.4 250.6 223.5 
200.6 179.8 164.9 157.7 140.1 117.1 97.6 84.1 70.6 57.1 
45.9 35.1 26.2 18.7 13.4 8.1 2.8 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18763.4 18713.4 18607.5 18439.7 18235.2 18017.5 17796.8 17582.0 17378.9 
17170.0 16937.5 16668.3 16328.4 15938.5 15498.6 15024.9 14519.0 13987.2 13439.1 
12865.7 12225.4 11507.4 10719.3 9857.7 8982.1 8087.0 7224.3 6404.5 5680.2 
5068.8 4601.3 4236.9 3956.8 3741.4 3566.3 3426.3 3305.6 3193.7 3078.8 
2956.0 2830.3 2699.8 2567.0 2425.3 2278.6 2129.0 1983.2 1838.1 1684.2 
1527.1 1356.9 1236.8 1118.1 999.4 926.1 853.7 769.2 695.4 633.4 
566.0 506.6 461.2 418.7 380.0 343.7 311.6 284.5 258.1 232.9 
208.6 186.4 166.2 146.3 128.9 111.6 94.2 79.2 65.1 52.2 
40.7 30.6 22.4 16.4 11.6 6.9 2.2 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
18722.2 18741.3 18672.2 18542.7 18361.8 18144.0 17910.1 17679.1 17473.1 17261.2 
17036.1 16774.2 16460.8 16088.6 15666.3 15199.9 14712.9 14198.1 13662.1 13106.6 
12519.7 11866.3 11137.4 10343.8 9501.9 8657.2 7803.3 6978.6 6208.6 5550.5 
5007.0 4579.8 4246.6 3990.9 3788.4 3624.8 3488.9 3371.6 3262.7 3152.0 
3033.1 2909.2 2775.6 2634.9 2487.7 2327.4 2165.0 2007.3 1860.0 1703.8 
1560.0 1447.2 1307.1 1180.6 1054.4 967.0 867.2 771.1 678.5 613.7 
549.0 490.9 438.7 395.1 353.9 318.9 289.5 262.7 237.6 214.4 
191.8 172.0 152.7 134.8 119.2 103.5 87.9 74.7 61.6 48.6 
37.9 28.8 21.4 15.3 10.7 6.2 1.6 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
